Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
7
Security and Cryptography Subsystem
7.1
Overview
7.1.2
Product Dependencies
7.1.2.1
Clocks
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
7.1
Overview
7.1.1
Components
7.1.2
Product Dependencies
7.1.2.1
Clocks
7.1.2.2
Interrupts
7.1.2.3
Reset
7.1.2.4
I/Os
7.1.3
Special Functions in SFR
7.2
Advanced Encryption Standard (AES)
7.3
Secure Hash Algorithm (SHA)
7.4
Triple Data Encryption Standard (TDES)
7.5
Random Number Generator (TRNG)
7.6
Physical Unclonable Functions (PUF)
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
7.1.2.1 Clocks
All clocks are controlled by the PMC, which is part of the system controller.