Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
3
Memories
3.1
Overview
3.1.3
Product Dependencies
3.1.3.3
Reset
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
3.1
Overview
3.1.1
Embedded Memories
3.1.2
External Memory
3.1.3
Product Dependencies
3.1.3.1
Clocks
3.1.3.2
Interrupts
3.1.3.3
Reset
3.1.3.4
I/Os
3.1.4
Special Functions in SFR
3.2
External Bus Interface (EBI)
3.3
Static Memory Controller (SMC)
3.4
Programmable Multibit Error Correction Code Controller (PMECC)
3.5
Programmable Multibit ECC Error Location Controller (PMERRLOC)
3.6
DDR-SDRAM Controller (MPDDRC)
3.7
OTP Memory Controller (OTPC)
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
3.1.3.3 Reset
SMC and NFC are connected to the processor and peripherals reset line.