5.1.2 Components
The image subsystem is composed of two sections: Image and Display, made up of MIPI and
RGB parallel interfaces. Their components are:
- Image capture:
- Image Sensor Controller (ISC)
- CSI-2 Demultiplexer Controller (CSI2DC)
- Camera Sensor Host Interface (CSI2)
- Physical interface to connect CSI-2 camera sensors (D-PHY)
- Display:
- LCD Controller with parallel interface (LCDC)
- Display serial interface with MIPIPLL (DSI)
- LVDS Controller with LVDSPLL (LVDSC)
- 2D Graphical Engine (GFX2D)