10.1.3 ESD Ratings
| Symbol | Description | Conditions | Value | Unit |
|---|---|---|---|---|
| Electrostatic Discharge, Human Body Model (HBM) | ||||
| ESD_HBM | AEC-Q100-002 Rev-E stress voltage level | All pins | ±2 | kV |
| Electrostatic Discharge, Charged-Device Model (CDM) | ||||
| ESD_CDM | AEC-Q100-011 Rev-D classification level | All pins | C2a | – |
| Corresponding stress voltage level | All pins | ±500 | V | |
| Corner pins | ±750 | V | ||