10.1.2 Absolute Maximum Ratings
|
Storage Temperature |
-60°C to +150°C |
Note: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability. |
Voltage Difference between two ground pins (among GND and GNDANA) | ±50 mV | |
Voltage on Power Supply Inputs with respect to ground pins: | ||
VDDCORE | -0.3V to 1.4V | |
VDDIOP0, VDDIOP1, VDDIOP2 | -0.3V to 4.0V | |
VDDIOM | -0.3V to 2.0V | |
VDDANA, VDDIN33 | -0.3V to 4.0V | |
VDDNF, VDDQSPI, VDDBU | -0.3V to 4.0V | |
VDDMIPI, VDDLVDS | -0.3V to 4.0V | |
Voltage on Digital or Analog Input Pins with respect to ground | -0.3V to 4.0V | |
Injected Current into any input pin | ± 1 mA | |
Total Injected Current in all input pins of a common power supply pair | ± 10 mA | |
Maximum DC Output Current: | ||
On all I/O lines into one power rail | 100 mA | |
Per output pin | 25 mA |