The following configuration values are valid for the listed bit of this
register:
0: The corresponding source of interrupt is disabled.
1: The corresponding source of interrupt is enabled.
Name:
I2SMCC_IMRB
Offset:
0x28
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
WERR
Access
R
Reset
0
Bit 0 – WERR Write Error Interrupt
Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.