1.5 Configuration Summary
| Feature | SAM9X70 | SAM9X72 | SAM9X75 |
|---|---|---|---|
| Package |
11x11 mm2, 0.65-mm pitch, 240-ball BGA | ||
|
9x9 mm2, 0.5-mm pitch, 256-ball BGA | |||
| Core | Arm926EJ-S @ 800 MHz | ||
| SMC | Up to 16 bits | ||
| MIPI D-PHY | No | Bidirectional, 4 lanes | |
| PIOs | 106 | ||
| SRAM0/SRAM1 | 64/4 Kbytes | ||
| Quad/Octal SPI | 1 | ||
| LCD, GFX2D | No |
LVDS, parallel port |
LVDS, MIPI DSI, parallel port |
| Camera Interface (ISC) | Parallel port | MIPI CSI2, parallel port | |
| GMAC | 10/100/1000 Mbps with IEEE-1588 and TSN support | ||
| CAN-FD | No | 2 | |
| USB | 3 (3 hosts or 2 hosts/1 device) | ||
| UART/SPI/I2C | 13 | ||
| SDIO/SD/MMC | 2 | ||
| I2SMCC/SSC/CLASSD | 1/1/1 | ||
| ADC Inputs | 8 (8 channels) | ||
| 64-bit/32-bit Timer Counter Channels | 2/6 | ||
| PWM | 4 (PWMC) | ||
| Cryptography | AES/TDES/SHA/TRNG | ||