1.2 Ordering Information
| Ordering Code(1)(2) | Tier | Package | Ambient Operating Temperature Range |
|---|---|---|---|
| SAM9X70(T)-I/4PB(-SLx) | Industrial | TFBGA240 | -40°C to +85°C |
| SAM9X72(T)-I/4PB(-SLx) | |||
| SAM9X75(T)-I/4PB(-SLx) | |||
| SAM9X70(T)-V/4PB(-SLx) | Extended Industrial | TFBGA240 | -40°C to +105°C |
| SAM9X72(T)-V/4PB(-SLx) | |||
| SAM9X75(T)-V/4PB(-SLx) | |||
| SAM9X70(T)-V/6GW(-SLx) | Extended Industrial | TFBGA256 | -40°C to +105°C |
| SAM9X72(T)-V/6GW(-SLx) | |||
| SAM9X75(T)-V/6GW(-SLx) | |||
| SAM9X75(T)-V/4PB(-SLx)VAO | Automotive | TFBGA240 | -40°C to +105°C |
Note:
- For details on ordering codes, refer to Product Identification System.
- For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.