Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
8
Connectivity Subsystem
8.3
Flexible Serial Communication Controller (FLEXCOM)
8.3.8
SPI Functional Description
8.3.8.6
SPI FIFOs
8.3.8.6.4
Clearing/Flushing FIFOs
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
8.1
Overview
8.2
Ethernet MAC (GMAC)
8.3
Flexible Serial Communication Controller (FLEXCOM)
8.3.1
Description
8.3.2
Embedded Characteristics
8.3.3
Block Diagram
8.3.4
I/O Lines Description
8.3.5
Product Dependencies
8.3.6
Register Accesses
8.3.7
USART Functional Description
8.3.8
SPI Functional Description
8.3.8.1
Modes of Operation
8.3.8.2
Data Transfer
8.3.8.3
Host Mode Operations
8.3.8.4
SPI Client Mode
8.3.8.5
SPI Comparison Function on Received Character
8.3.8.6
SPI FIFOs
8.3.8.6.1
Overview
8.3.8.6.2
Sending Data with FIFO Enabled
8.3.8.6.3
Receiving Data with FIFO Enabled
8.3.8.6.4
Clearing/Flushing FIFOs
8.3.8.6.5
TXEMPTY, TDRE and RDRF Behavior
8.3.8.6.6
SPI Single Data Access
8.3.8.6.7
SPI Multiple Data Access
8.3.8.6.8
FIFO Overflow/Underflow Error
8.3.8.6.9
FIFO Thresholds
8.3.8.6.10
FIFO Flags
8.3.8.7
SPI CRC Generation and Checking
8.3.8.8
Two-Pin Mode
8.3.8.9
SPI Register Write Protection
8.3.8.10
Local Loopback Test Mode
8.3.9
TWI Functional Description
8.3.10
Register Summary
8.4
Quad Serial Peripheral Interface (QSPI)
8.5
Secure Digital MultiMedia Card Controller (SDMMC)
8.6
Controller Area Network (MCAN)
8.7
Timer Counter (TC)
8.8
Pulse Width Modulation Controller (PWM)
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
8.3.8.6.4 Clearing/Flushing FIFOs
Each FIFO can be cleared/flushed using FLEX_SPI_CR.TXFCLR/RXFCLR.