4.13.5.2.1 Receiver Reset, Enable and Disable
After device reset, the DBGU receiver is disabled and must be enabled before being used. The receiver can be enabled by writing the Control register (DBGU_CR) with the bit RXEN at 1. At this command, the receiver starts looking for a start bit.
The programmer can disable the receiver by writing DBGU_CR with the bit RXDIS at 1. If the receiver is waiting for a start bit, it is immediately stopped. However, if the receiver has already detected a start bit and is receiving the data, it waits for the stop bit before actually stopping its operation.
The receiver can be put in reset state by writing DBGU_CR with the bit RSTRX at 1. In this case, the receiver immediately stops its current operations and is disabled, whatever its current state. If RSTRX is applied when data is being processed, this data is lost.