4.13.5.3.1 Transmitter Reset, Enable and Disable
After device reset, the DBGU transmitter is disabled and must be enabled before being used. The transmitter is enabled by writing DBGU_CR with the bit TXEN at 1. From this command, the transmitter waits for a character to be written in the Transmit Holding register (DBGU_THR) before actually starting the transmission.
The programmer can disable the transmitter by writing DBGU_CR with the bit TXDIS at 1. If the transmitter is not operating, it is immediately stopped. However, if a character is being processed into the internal shift register and/or a character has been written in the DBGU_THR, the characters are completed before the transmitter is actually stopped.
The programmer can also put the transmitter in its reset state by writing the DBGU_CR with the bit RSTTX at 1. This immediately stops the transmitter, whether or not it is processing characters.