7.2.5.20 AES Alpha Word Register x

This register can only be written if the WPEN bit is cleared in the AES Write Protection Mode Register.

Name: AES_ALPHARx
Offset: 0xD0 + x*0x04 [x=0..3]
Reset: 
Property: Write-only

Bit 3130292827262524 
 ALPHA[31:24] 
Access WWWWWWWW 
Reset  
Bit 2322212019181716 
 ALPHA[23:16] 
Access WWWWWWWW 
Reset  
Bit 15141312111098 
 ALPHA[15:8] 
Access WWWWWWWW 
Reset  
Bit 76543210 
 ALPHA[7:0] 
Access WWWWWWWW 
Reset  

Bits 31:0 – ALPHA[31:0] Alpha Word x

The four 32-bit Alpha Word registers contain the 128-bit primitive of GF(2128) to use for the first processing.