7.2.5.13 AES GCM Intermediate Hash Word Register x

This register can only be written if the WPEN bit is cleared in the AES Write Protection Mode Register.

Name: AES_GHASHRx
Offset: 0x78 + x*0x04 [x=0..3]
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 GHASH[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 GHASH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GHASH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 GHASH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – GHASH[31:0] Intermediate GCM Hash Word x

The four 32-bit Intermediate Hash Word registers expose the intermediate GHASH value. May be read to save the current GHASH value so processing can later be resumed, presumably on a later message fragment. Whenever a new key is written in AES_KEYWRx, two automatic actions are processed:

  • GCM hash subkey generation
  • AES_GHASHRx Clear

See Key Writing and Automatic Hash Subkey Calculation for details.

If an application software-specific hash initial value is needed for the GHASH, it must be written to AES_GHASHRx:

  • after writing AES_KEYWRx, if any
  • before starting the input data feed.