Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
7
Security and Cryptography Subsystem
7.2
Advanced Encryption Standard (AES)
7.2.4
Functional Description
7.2.4.8
Start Modes
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
7.1
Overview
7.2
Advanced Encryption Standard (AES)
7.2.1
Description
7.2.2
Embedded Characteristics
7.2.3
Product Dependencies
7.2.4
Functional Description
7.2.4.1
AES Register Endianness
7.2.4.2
Operating Modes
7.2.4.3
Last Output Data Mode (CBC-MAC)
7.2.4.4
Galois/Counter Mode (GCM)
7.2.4.5
XEX-based Tweaked-codebook Mode (XTS)
7.2.4.6
Double Input Buffer
7.2.4.7
Temporary Secured Storage for Keys
7.2.4.8
Start Modes
7.2.4.8.1
Manual Mode
7.2.4.8.2
Auto Mode
7.2.4.8.3
DMA Mode
7.2.4.9
Automatic Padding Mode
7.2.4.10
Secure Protocol Layers Improved Performances
7.2.4.11
Security Features
7.2.5
Register Summary
7.3
Secure Hash Algorithm (SHA)
7.4
Triple Data Encryption Standard (TDES)
7.5
Random Number Generator (TRNG)
7.6
Physical Unclonable Functions (PUF)
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
7.2.4.8 Start Modes
AES_MR.SMOD allows selection of the encryption (or decryption) Start mode.