Jump to main content
8.8.2 Embedded Characteristics
- 4 Channels
- One 16-bit Counter Per Channel
- Common Clock Generator Providing Thirteen Different Clocks
- A Modulo n Counter Providing Eleven Clocks
- Two Independent Linear Dividers Working on Modulo n Counter Outputs
- Independent Channels
- Independent Enable Disable Command for Each Channel
- Independent Clock Selection for Each Channel
- Independent Period and Duty Cycle for Each Channel
- Double Buffering of Period or Duty Cycle for Each Channel
- Programmable Selection of The Output Waveform Polarity for Each Channel
- Programmable Center or Left Aligned Output Waveform for Each Channel Block Diagram