2.2.6.2 JTAG Signal Description
TMS is the Test Mode Select input which controls the transitions of the test interface state machine.
TDI is the Test Data Input line which supplies the data to the JTAG registers (Boundary Scan register, Instruction register or other data registers).
TDO is the Test Data Output line which is used to serially output the data from the JTAG registers to the equipment controlling the test. It carries the sampled values from the boundary scan chain (or other JTAG registers) and propagates them to the next chip in the serial test circuit.
NTRST (optional in IEEE Standard 1149.1) is a Test-ReSeT input mandatory in Arm cores and used to reset the debug logic. On Microchip Arm926EJ-S-based cores, NTRST is a Power-on Reset output. It is asserted on power-on. If necessary, the user can also reset the debug logic with the NTRST pin assertion during 2.5 MCK periods.
TCK is the Test ClocK input which enables the test interface. TCK is pulsed by the equipment controlling the test and not by the tested device. It can be pulsed at any frequency. Note the maximum JTAG clock rate on Arm926EJ-S cores is 1/6th the clock of the CPU. This gives 5.45 kHz maximum initial JTAG clock rate for an Arm9E running from the 32.768 kHz slow clock.
RTCK is the Return Test Clock. This return signal (non-IEEE Standard 1149.1) improves clock handling by emulators. From some ICE interface probes, it can be used to synchronize the TCK clock and it does not care about the given ratio between the ICE interface clock and system clock equal to 1/6th. The RTCK signal is available in JTAG ICE mode only (not in Boundary Scan mode).