Collision Detection after CRC
As defined in comm_type, if comm_type = 1 the LON node can be configured to ignore collisions reported after the CRC has been sent but prior to the end of the frame.
The FLEX_US_LONMR.CDTAIL bit can be used to decide whether such collision notifications must be considered or not.