7.6.5.3 Security Strength Versus Key Length
The PUF controller security strength is 256 bits, which reflects the strength of its internal secrets and hence determines the highest level of cryptographic security that any of PUF controller cryptographic operations can offer. Depending on the operation and the provided parameters, the effective security strength can be lower, but never higher than 256 bits.