Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
4
System Controller
4.1
Overview
4.1.3
Product Dependencies
4.1.3.5
I/Os
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
4.1
Overview
4.1.1
Block Diagram
4.1.2
Components
4.1.3
Product Dependencies
4.1.3.1
Clocks
4.1.3.2
Changing System Frequencies
4.1.3.3
Interrupts
4.1.3.4
Reset
4.1.3.5
I/Os
4.1.3.6
Power Supplies
4.1.4
Special Functions in SFR
4.2
System Controller Write Protection (SYSCWP)
4.3
Advanced Interrupt Controller (AIC)
4.4
Boot Sequence Controller (BSC)
4.5
General Purpose Backup Registers (GPBR)
4.6
Watchdog Timer (WDT)
4.7
Reset Controller (RSTC)
4.8
Real-Time Timer (RTT)
4.9
Real-Time Clock (RTC)
4.10
Shutdown Controller (SHDWC)
4.11
Periodic Interval Timer (PIT)
4.12
64-bit Periodic Interval Timer (PIT64B)
4.13
Debug Unit (DBGU)
4.14
Special Function Registers (SFR)
4.15
Slow Clock Controller (SCKC)
4.16
Clock Generator
4.17
Power Management Controller (PMC)
4.18
Parallel Input/Output Controller (PIO)
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
4.1.3.5 I/Os
For the applicable I/O type and power supply, refer to the table
Pin Description
.