1.8.2.3 Pin Description
The device features several PIO controllers that multiplex the I/O lines of the peripheral set. The following Pin Description table defines how the I/O lines are multiplexed on the different PIO controllers. The "Reset State" column shows whether the PIO line resets in I/O mode or in Peripheral mode. If I/O is shown, the PIO line resets with the characteristics (input, output, pull-up or pull-down) indicated in this same column, so that the device is configured in a known state as soon as the reset is released. As a result, PIO_CFGR.FUNC resets to ‘0’. If a signal name is shown in the “Reset State” column, the PIO line is assigned to this function and PIO_CFGR.FUNC is not set to ‘0’. That is the case for pins controlling memories, in particular address lines, which require the pin to be driven as soon as the reset is released.
|
240-pin |
256-pin | Power Rail | I/O | Primary | Alternate | PIO Peripheral | Reset State(4) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | I/O |
Signal, Dir, | ||||
| T9 | U9 | VDDIOP0 | GPIO | PA0 | I/O | – | – | A | SDMMC0_DAT0 | I/O | 1 | PIO, I, PU, ST |
| N8 | P9 | VDDIOP0 | GPIO | PA1 | I/O | – | – | A | SDMMC0_CMD | I/O | 1 | PIO, I, PU, ST |
| T8 | R7 | VDDIOP0 | GPIO | PA2 | I/O | WKUP1 | – | A | SDMMC0_CK | I/O | 1 | PIO, I, PU, ST |
| P6 | U8 | VDDIOP0 | GPIO | PA3 | I/O | – | – | A | SDMMC0_DAT1 | I/O | 1 | PIO, I, PU, ST |
| R8 | T7 | VDDIOP0 | GPIO | PA4 | I/O | – | – | A | SDMMC0_DAT2 | I/O | 1 | PIO, I, PU, ST |
| N3 | N9 | VDDIOP0 | GPIO | PA5 | I/O | – | – | A | SDMMC0_DAT3 | I/O | 1 | PIO, I, PU, ST |
| T7 | U7 | VDDIOP0 | GPIO | PA6 | I/O | – | – | A | FLEXCOM0_IO4 | O | 1 | PIO, I, PU, ST |
| B | SDMMC1_DAT1 | I/O | 1 | |||||||||
| P5 | L8 | VDDIOP0 | GPIO | PA7 | I/O | WKUP2 | – | A | FLEXCOM0_IO3 | I/O | 1 | PIO, I, PU, ST |
| B | SDMMC1_DAT2 | I/O | 1 | |||||||||
| T6 | U6 | VDDIOP0 | GPIO | PA8 | I/O | WKUP3 | – | A | FLEXCOM0_IO2 | I/O | 1 | PIO, I, PU, ST |
| B | SDMMC1_DAT3 | I/O | 1 | |||||||||
| P4 | P8 | VDDIOP0 | GPIO | PA9 | I/O | – | – | A | FLEXCOM4_IO1 | I/O | 1,2 | PIO, I, PU, ST |
| B | SDMMC1_DAT0 | I/O | 1 | |||||||||
| R7 | T6 | VDDIOP0 | GPIO | PA10 | I/O | – | – | A | FLEXCOM4_IO0 | I/O | 1,2 | PIO, I, PU, ST |
| B | SDMMC1_CMD | I/O | 1 | |||||||||
| M8 | N7 | VDDIOP0 | GPIO | PA11 | I/O | – | – | A | FLEXCOM4_IO2 | I/O | 1,2 | PIO, I, PU, ST |
| B | SDMMC1_CK | I/O | 1 | |||||||||
| R6 | R6 | VDDIOP0 | GPIO | PA12 | I/O | – | – | A | FLEXCOM4_IO3 | I/O | 1,2 | PIO, I, PU, ST |
| C | FLEXCOM5_IO4 | O | 1 | |||||||||
| N5 | U5 | VDDIOP0 | GPIO | PA13 | I/O | – | – | A | FLEXCOM2_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | O | 1 | |||||||||
| T5 | T5 | VDDIOP0 | GPIO | PA14 | I/O | – | – | A | FLEXCOM2_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO3 | I/O | 1,2 | |||||||||
| C | FLEXCOM4_IO5 | O | 1 | |||||||||
| H3 | P7 | VDDIOP0 | GPIO | PA15 | I/O | – | – | A | TIOA0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO1 | I/O | 1,2 | |||||||||
| C | CLASSD_R0 | O | 1 | |||||||||
| N6 | R5 | VDDIOP0 | GPIO | PA16 | I/O | – | – | A | TIOA1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO0 | I/O | 1,2 | |||||||||
| C | CLASSD_R1 | O | 1 | |||||||||
| R5 | R4 | VDDIOP0 | GPIO | PA17 | I/O | – | – | A | TIOA2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO2 | I/O | 1,2 | |||||||||
| C | CLASSD_R2 | O | 1 | |||||||||
| J4 | K7 | VDDIOP0 | GPIO | PA18 | I/O | – | – | A | TCLK0 | I | 1 | PIO, I, PU, ST |
| B | TK | I/O | 1 | |||||||||
| C | CLASSD_L0 | O | 1 | |||||||||
| T4 | U4 | VDDIOP0 | GPIO | PA19 | I/O | – | – | A | TCLK1 | I | 1 | PIO, I, PU, ST |
| B | TF | I/O | 1 | |||||||||
| C | CLASSD_L1 | O | 1 | |||||||||
| M6 | T4 | VDDIOP0 | GPIO | PA20 | I/O | WKUP4 | – | A | TCLK2 | I | 1 | PIO, I, PU, ST |
| B | TD | O | 1 | |||||||||
| C | CLASSD_L2 | O | 1 | |||||||||
| J3 | L5 | VDDIOP0 | GPIO | PA21 | I/O | – | – | A | TIOB0 | I/O | 1 | PIO, I, PU, ST |
| B | RD | I | 1 | |||||||||
| C | CLASSD_L3 | O | 1 | |||||||||
| T3 | U3 | VDDIOP0 | GPIO | PA22 | I/O | – | – | A | TIOB1 | I/O | 1 | PIO, I, PU, ST |
| B | RK | I/O | 1 | |||||||||
| C | CLASSD_R3 | O | 1 | |||||||||
| R4 | P4 | VDDIOP0 | GPIO | PA23 | I/O | – | – | A | TIOB2 | I/O | 1 | PIO, I, PU, ST |
| B | RF | I/O | 1 | |||||||||
| C | FLEXCOM2_IO7 | I | 1 | |||||||||
| M3 | J5 | VDDANA | GPIO | PA24 | I/O | AD0 | – | A | FLEXCOM6_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO6 | O | 1 | |||||||||
| M1 | N4 | VDDANA | GPIO | PA25 | I/O | AD1 | – | A | FLEXCOM6_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO5 | O | 1 | |||||||||
| L3 | K5 | VDDANA | GPIO | PA26 | I/O | AD2 | – | A | DRXD | I | 1 | PIO, I, PU, ST |
| B | CANRX0 | I | 1 | |||||||||
| L2 | P3 | VDDANA | GPIO | PA27 | I/O | AD3 | – | A | DTXD | O | 1 | PIO, I, PU, ST |
| B | CANTX0 | O | 1 | |||||||||
| M4 | M4 | VDDANA | GPIO | PA28 | I/O | AD4 | – | A | FLEXCOM1_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | CANTX1 | O | 1 | |||||||||
| L4 | N3 | VDDANA | GPIO | PA29 | I/O | AD5 | – | A | FLEXCOM1_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | CANRX1 | I | 1 | |||||||||
| L1 | N5 | VDDANA | GPIO | PA30 | I/O | AD6 | – | A | FLEXCOM0_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO4 | O | 2 | |||||||||
| C | FLEXCOM4_IO4 | O | 2 | |||||||||
| M2 | P2 | VDDANA | GPIO | PA31 | I/O | AD7 | – | A | FLEXCOM0_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO5 | O | 2 | |||||||||
| C | GTSUCOMP | O | 1 | |||||||||
| R13 | R12 | VDDIOP2 | GPIO | PB0 | I/O | WKUP5 | – | A | GRX2 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO4 | O | 1 | |||||||||
| C | GRXER | I | 1 | |||||||||
| N11 | N12 | VDDIOP2 | GPIO | PB1 | I/O | – | – | A | GRX3 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO3 | I/O | 1 | |||||||||
| R12 | T12 | VDDIOP2 | GPIO | PB2 | I/O | – | – | A | G125CK | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO2 | I/O | 1 | |||||||||
| T10 | R11 | VDDIOP2 | GPIO | PB3 | I/O | WKUP6 | – | A | GCRSDV/GRXCTL | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO6 | O | 1 | |||||||||
| T13 | U12 | VDDIOP2 | GPIO | PB4 | I/O | – | – | A | GTX2 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO0 | I/O | 1 | |||||||||
| N9 | P12 | VDDIOP2 | GPIO | PB5 | I/O | – | – | A | GTX3 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO1 | I/O | 1 | |||||||||
| R11 | T10 | VDDIOP2 | GPIO | PB6 | I/O | – | – | A | GTXCK/GREFCK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO7 | I | 1 | |||||||||
| M9 | P11 | VDDIOP2 | GPIO | PB7 | I/O | – | – | A | GTXEN/GTXCTL | O | 1 | PIO, I, PU, ST |
| C | FLEXCOM6_IO2 | I/O | 1 | |||||||||
| T12 | U11 | VDDIOP2 | GPIO | PB8 | I/O | – | – | A | GRXCK | I | 1 | PIO, I, PU, ST |
| C | FLEXCOM6_IO3 | I/O | 1 | |||||||||
| P8 | R10 | VDDIOP2 | GPIO | PB9 | I/O | – | – | A | GMDIO | I/O | 1 | PIO, I, PU, ST |
| B | PCK1 | O | 1 | |||||||||
| C | FLEXCOM6_IO4 | O | 1 | |||||||||
| R10 | T9 | VDDIOP2 | GPIO | PB10 | I/O | – | – | A | GMDC | O | 1 | PIO, I, PU, ST |
| B | PCK0 | O | 1 | |||||||||
| C | FLEXCOM8_IO2 | I/O | 1 | |||||||||
| L9 | N10 | VDDIOP2 | GPIO | PB11 | I/O | – | – | A | GRX0 | I | 1 | PIO, I, PU, ST |
| B | PWM0 | O | 2 | |||||||||
| C | FLEXCOM8_IO3 | I/O | 1 | |||||||||
| T11 | U10 | VDDIOP2 | GPIO | PB12 | I/O | – | – | A | GRX1 | I | 1 | PIO, I, PU, ST |
| B | PWM1 | O | 2 | |||||||||
| C | FLEXCOM8_IO4 | O | 1 | |||||||||
| P9 | P10 | VDDIOP2 | GPIO | PB13 | I/O | – | – | A | GTX0 | O | 1 | PIO, I, PU, ST |
| – | B | PWM2 | O | 2 | ||||||||
| R9 | T8 | VDDIOP2 | GPIO | PB14 | I/O | – | – | A | GTX1 | O | 1 | PIO, I, PU, ST |
| B | PWM3 | O | 2 | |||||||||
| C9 | C9 | VDDQSPI | GPIO | PB15 | I/O | – | – | A | QIO5 | I/O | 1 | PIO, I, PU, ST |
| B | – | – | – | |||||||||
| C | FLEXCOM11_IO0 | I/O | 1 | |||||||||
| D | I2SMCC_WS | I/O | 1 | |||||||||
| D9 | E11 | VDDQSPI | GPIO | PB16 | I/O | – | – | A | QIO6 | I/O | 1 | PIO, I, PU, ST |
| B | – | – | – | |||||||||
| C | FLEXCOM11_IO1 | I/O | 1 | |||||||||
| D | I2SMCC_DIN | I | 1 | |||||||||
| A11 | C10 | VDDQSPI | GPIO | PB17 | I/O | – | – | A | QIO7 | I/O | 1 | PIO, I, PU, ST |
| C | FLEXCOM12_IO0 | I/O | 1 | |||||||||
| D | I2SMCC_DOUT | O | 1 | |||||||||
| E9 | C11 | VDDQSPI | GPIO | PB18 | I/O | WKUP7 | – | A | QDQS | I | 1 | PIO, I, PU, ST |
| B | ADTRG | I | 1 | |||||||||
| C | FLEXCOM12_IO1 | I/O | 1 | |||||||||
| D | IRQ | I | 1 | |||||||||
| B11 | A12 | VDDQSPI | GPIO | PB19 | I/O | – | – | A | QSCK | O | 1 | PIO, I, PU, ST |
| C | FLEXCOM12_IO2 | I/O | 1 | |||||||||
| D11 | D11 | VDDQSPI | GPIO | PB20 | I/O | – | – | A | QCS | O | 1 | PIO, I, PU, ST |
| C | FLEXCOM12_IO3 | I/O | 1 | |||||||||
| C11 | B12 | VDDQSPI | GPIO | PB21 | I/O | – | – | A | QIO0 | I/O | 1 | PIO, I, PU, ST |
| C | FLEXCOM12_IO4 | O | 1 | |||||||||
| E11 | E12 | VDDQSPI | GPIO | PB22 | I/O | – | – | A | QIO1 | I/O | 1 | PIO, I, PU, ST |
| C | FLEXCOM9_IO2 | I/O | 1 | |||||||||
| B12 | B13 | VDDQSPI | GPIO | PB23 | I/O | – | – | A | QIO2 | I/O | 1 | PIO, I, PU, ST |
| C | FLEXCOM9_IO3 | I/O | 1 | |||||||||
| C12 | D12 | VDDQSPI | GPIO | PB24 | I/O | – | – | A | QIO3 | I/O | 1 | PIO, I, PU, ST |
| C | FLEXCOM9_IO4 | O | 1 | |||||||||
| A12 | A13 | VDDQSPI | GPIO | PB25 | I/O | WKUP8 | – | A | QINT | I | 1 | PIO, I, PU, ST |
| D | I2SMCC_MCK | O | 1 | |||||||||
| D12 | C13 | VDDQSPI | GPIO | PB26 | I/O | – | – | A | QIO4 | I/O | 1 | PIO, I, PU, ST |
| D | I2SMCC_CK | I/O | 1 | |||||||||
| D3 | B3 | VDDIOP1 | GPIO | PC0 | I/O | – | – | A | LCDC_DAT0 | O | 1 | PIO, I, PU, ST |
| B | ISC_D0 | I | 1 | |||||||||
| C | FLEXCOM7_IO0 | I/O | 1 | |||||||||
| F3 | C3 | VDDIOP1 | GPIO | PC1 | I/O | – | – | A | LCDC_DAT1 | O | 1 | PIO, I, PU, ST |
| B | ISC_D1 | I | 1 | |||||||||
| C | FLEXCOM7_IO1 | I/O | 1 | |||||||||
| A6 | A7 | VDDLVDS | GPIO | PC2 | I/O | LVDS_A0M | – | A | LCDC_DAT2 | O | 1 | PIO, I, PU, ST |
| B | ISC_D2 | I | 1 | |||||||||
| C | TIOA3 | I/O | 1 | |||||||||
| B6 | B7 | VDDLVDS | GPIO | PC3 | I/O | LVDS_A0P | – | A | LCDC_DAT3 | O | 1 | PIO, I, PU, ST |
| B | ISC_D3 | I | 1 | |||||||||
| C | TIOB3 | I/O | 1 | |||||||||
| A7 | A8 | VDDLVDS | GPIO | PC4 | I/O | LVDS_A1M | – | A | LCDC_DAT4 | O | 1 | PIO, I, PU, ST |
| B | ISC_D4 | I | 1 | |||||||||
| C | TCLK3 | I | 1 | |||||||||
| B7 | B8 | VDDLVDS | GPIO | PC5 | I/O | LVDS_A1P | – | A | LCDC_DAT5 | O | 1 | PIO, I, PU, ST |
| B | ISC_D5 | I | 1 | |||||||||
| C | TIOA4 | I/O | 1 | |||||||||
| A8 | A9 | VDDLVDS | GPIO | PC6 | I/O | LVDS_A2M | – | A | LCDC_DAT6 | O | 1 | PIO, I, PU, ST |
| B | ISC_D6 | I | 1 | |||||||||
| C | TIOB4 | I/O | 1 | |||||||||
| B8 | B9 | VDDLVDS | GPIO | PC7 | I/O | LVDS_A2P | – | A | LCDC_DAT7 | O | 1 | PIO, I, PU, ST |
| B | ISC_D7 | I | 1 | |||||||||
| C | TCLK4 | I | 1 | |||||||||
| A2 | A2 | VDDIOP1 | GPIO | PC8 | I/O | – | – | A | LCDC_DAT8 | O | 1 | PIO, I, PU, ST |
| B | ISC_D8 | I | 1 | |||||||||
| C | FLEXCOM9_IO0 | I/O | 1 | |||||||||
| D6 | D3 | VDDIOP1 | GPIO | PC9 | I/O | – | – | A | LCDC_DAT9 | O | 1 | PIO, I, PU, ST |
| B | ISC_D9 | I | 1 | |||||||||
| C | FLEXCOM9_IO1 | I/O | 1 | |||||||||
| A9 | A10 | VDDLVDS | GPIO | PC10 | I/O | LVDS_CLK1M | – | A | LCDC_DAT10 | O | 1 | PIO, I, PU, ST |
| B | ISC_D10 | I | 1 | |||||||||
| C | PWM0 | O | 3 | |||||||||
| B9 | B10 | VDDLVDS | GPIO | PC11 | I/O | LVDS_CLK1P | – | A | LCDC_DAT11 | O | 1 | PIO, I, PU, ST |
| B | ISC_D11 | I | 1 | |||||||||
| C | PWM1 | O | 3 | |||||||||
| A10 | A11 | VDDLVDS | GPIO | PC12 | I/O | LVDS_A3M | – | A | LCDC_DAT12 | O | 1 | PIO, I, PU, ST |
| B | ISC_PCK | I | 1 | |||||||||
| C | TIOA5 | I/O | 1 | |||||||||
| B10 | B11 | VDDLVDS | GPIO | PC13 | I/O | LVDS_A3P | – | A | LCDC_DAT13 | O | 1 | PIO, I, PU, ST |
| B | ISC_VSYNC | I | 1 | |||||||||
| C | TIOB5 | I/O | 1 | |||||||||
| C4 | A3 | VDDIOP1 | GPIO | PC14 | I/O | – | – | A | LCDC_DAT14 | O | 1 | PIO, I, PU, ST |
| B | ISC_HSYNC | I | 1 | |||||||||
| C | TCLK5 | I | 1 | |||||||||
| D4 | D5 | VDDIOP1 | GPIO | PC15 | I/O | – | – | A | LCDC_DAT15 | O | 1 | PIO, I, PU, ST |
| B | ISC_MCK | O | 1 | |||||||||
| C | PCK0 | O | 2 | |||||||||
| C5 | C4 | VDDIOP1 | GPIO | PC16 | I/O | – | – | A | LCDC_DAT16 | O | 1 | PIO, I, PU, ST |
| B | ISC_FIELD | I | 1 | |||||||||
| C | FLEXCOM10_IO0 | I/O | 1 | |||||||||
| F4 | B4 | VDDIOP1 | GPIO | PC17 | I/O | – | – | A | LCDC_DAT17 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO7 | I | 1 | |||||||||
| C | FLEXCOM10_IO1 | I/O | 1 | |||||||||
| B3 | A4 | VDDIOP1 | GPIO | PC18 | I/O | – | – | A | LCDC_DAT18 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO2 | I/O | 1 | |||||||||
| C | PWM0 | O | 1 | |||||||||
| E4 | E6 | VDDIOP1 | GPIO | PC19 | I/O | – | – | A | LCDC_DAT19 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO3 | I/O | 1 | |||||||||
| C | PWM1 | O | 1 | |||||||||
| A3 | A5 | VDDIOP1 | GPIO | PC20 | I/O | – | – | A | LCDC_DAT20 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO4 | O | 1 | |||||||||
| C | PWM2 | O | 1 | |||||||||
| E3 | D7 | VDDIOP1 | GPIO | PC21 | I/O | – | – | A | LCDC_DAT21 | O | 1 | PIO, I, PU, ST |
| C | PWM3 | O | 1 | |||||||||
| B4 | C5 | VDDIOP1 | GPIO | PC22 | I/O | – | – | A | LCDC_DAT22 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO0 | I/O | 1 | |||||||||
| C6 | B5 | VDDIOP1 | GPIO | PC23 | I/O | WKUP9 | – | A | LCDC_DAT23 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO1 | I/O | 1 | |||||||||
| A4 | C6 | VDDIOP1 | GPIO | PC24 | I/O | WKUP10 | – | A | LCDC_DISP | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO4 | O | 1 | |||||||||
| E6 | E7 | VDDIOP1 | GPIO | PC25 | I/O | WKUP12 | – | A | NTRST | I | 1 | NRST_OUT, O, PD |
| B | FLEXCOM3_IO3 | I/O | 1 | |||||||||
| C | NRST_OUT | O | 1 | |||||||||
| B5 | A6 | VDDIOP1 | GPIO | PC26 | I/O | WKUP13 | – | A | LCDC_PWM | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO2 | I/O | 1 | |||||||||
| E8 | G7 | VDDIOP1 | GPIO | PC27 | I/O | – | – | A | LCDC_VSYNC | O | 1 | PIO, I, PU, ST |
| C | FLEXCOM1_IO4 | O | 1 | |||||||||
| A5 | B6 | VDDIOP1 | GPIO | PC28 | I/O | – | – | A | LCDC_HSYNC | O | 1 | PIO, I, PU, ST |
| C | FLEXCOM1_IO3 | I/O | 1 | |||||||||
| D8 | G8 | VDDIOP1 | GPIO | PC29 | I/O | – | – | A | LCDC_DEN | O | 1 | PIO, I, PU, ST |
| C | FLEXCOM1_IO2 | I/O | 1 | |||||||||
| C8 | C7 | VDDIOP1 | GPIO | PC30 | I/O | – | – | A | LCDC_PCK | O | 1 | PIO, I, PU, ST |
| C | FLEXCOM3_IO7 | I | 1 | |||||||||
| F9 | D9 | VDDIOP1 | GPIO | PC31 | I/O | WKUP11 | – | A | FIQ | I | 1 | PIO, I, PU, ST |
| – | C | PCK1 | O | 2 | ||||||||
| R16 | P15 | VDDNF | GPIO | PD0 | I/O | – | – | A | NANDOE | O | 1 | PIO, I, PU |
| C | FLEXCOM7_IO2 | I/O | 1 | |||||||||
| N16 | R17 | VDDNF | GPIO | PD1 | I/O | – | – | A | NANDWE | O | 1 | PIO, I, PU |
| C | FLEXCOM7_IO3 | I/O | 1 | |||||||||
| P15 | P17 | VDDNF | GPIO | PD2 | I/O | – | – | A | A21/NANDALE | O | 1 | A21,O, PD |
| C | FLEXCOM7_IO4 | O | 1 | |||||||||
| P16 | T17 | VDDNF | GPIO | PD3 | I/O | – | – | A | A22/NANDCLE | O | 1 | A22,O, PD |
| C | FLEXCOM11_IO2 | I/O | 1 | |||||||||
| N15 | P14 | VDDNF | GPIO | PD4 | I/O | – | – | A | NCS2/NANDCS | O | 1 | PIO, I, PU |
| C | FLEXCOM11_IO3 | I/O | 1 | |||||||||
| N14 | U16 | VDDNF | GPIO | PD5 | I/O | – | – | A | – | PIO, I, PU | ||
| B | NCS0 | O | 1 | |||||||||
| C | FLEXCOM11_IO4 | O | 1 | |||||||||
| R15 | R15 | VDDNF | GPIO | PD6 | I/O | – | – | A | NANDDAT0 | I/O | 1 | PIO, I, PU |
| B | A1 | O | 1 | |||||||||
| P12 | T15 | VDDNF | GPIO | PD7 | I/O | – | – | A | NANDDAT1 | I/O | 1 | PIO, I, PU |
| B | A12 | O | 1 | |||||||||
| P13 | U15 | VDDNF | GPIO | PD8 | I/O | – | – | A | NANDDAT2 | I/O | 1 | PIO, I, PU |
| B | A19 | O | 1 | |||||||||
| N12 | R13 | VDDNF | GPIO | PD9 | I/O | – | – | A | NANDDAT3 | I/O | 1 | PIO, I, PU |
| B | A20 | O | 1 | |||||||||
| R14 | T13 | VDDNF | GPIO | PD10 | I/O | – | – | A | NANDDAT4 | I/O | 1 | PIO, I, PU |
| B | NRD | O | 1 | |||||||||
| M11 | T14 | VDDNF | GPIO | PD11 | I/O | – | – | A | NANDDAT5 | I/O | 1 | PIO, I, PU |
| B | NWR0/NWE | O | 1 | |||||||||
| T14 | U14 | VDDNF | GPIO | PD12 | I/O | – | – | A | NANDDAT6 | I/O | 1 | PIO, I, PU |
| B | A0/NBS0 | O | 1 | |||||||||
| P11 | P13 | VDDNF | GPIO | PD13 | I/O | – | – | A | NANDDAT7 | I/O | 1 | PIO, I, PU |
| B | NWR1/NBS1 | O | 1 | |||||||||
| T15 | U13 | VDDNF | GPIO | PD14 | I/O | – | – | A | NWAIT/NANDRDY | I | 1 | PIO, I, PU |
| E12 | G14 | VDDIOM | Power | VDDIOM | I | – | – | – | – | – | – | – |
| G12 | J11 | VDDIOM | Power | VDDIOM | I | – | – | – | – | – | – | – |
| K12 | K11 | VDDIOM | Power | VDDIOM | I | – | – | – | – | – | – | – |
| M12 | K14 | VDDIOM | Power | VDDIOM | I | – | – | – | – | – | – | – |
| G6 | D4 | VDDMIPI | Power | VDDMIPI | I | – | – | – | – | – | – | – |
| D10 | E9 | VDDLVDS | Power | VDDLVDS | I | – | – | – | – | – | – | – |
| N13 | R16 | VDDNF | Power | VDDNF | I | – | – | – | – | – | – | – |
| N7 | R8 | VDDIOP0 | Power | VDDIOP0 | I | – | – | – | – | – | – | – |
| D7 | D8 | VDDIOP1 | Power | VDDIOP1 | I | – | – | – | – | – | – | – |
| N10 | T11 | VDDIOP2 | Power | VDDIOP2 | I | – | – | – | – | – | – | – |
| C13 | C12 | VDDQSPI | Power | VDDQSPI | I | – | – | – | – | – | – | – |
| N4 | U2 | VDDBU | Power | VDDBU | I | – | – | – | – | – | – | – |
| M5 | P5 | VDDBU | Power | VDDBU | I | – | – | – | – | – | – | – |
| L7 | K4 | VDDANA | Power | VDDANA | I | – | – | – | – | – | – | – |
| K5 | M3 | GNDANA | Ground | GNDANA | I | – | – | – | – | – | – | – |
| F8 | C8 | VDDOUT25 | Power | VDDOUT25 | I | – | – | – | – | – | – | – |
| G4 | G5 | VDDIN33 | Power | VDDIN33 | I | – | – | – | – | – | – | – |
| K4 | K3 | VDDIN33 | Power | VDDIN33 | I | – | – | – | – | – | – | – |
| D5 | D6 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| E5 | E5 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| F7 | F5 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| F10 | F13 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| L10 | F14 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| A1 | A1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| T1 | J3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| C3 | D10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G3 | H3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K3 | L1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P3 | H4 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G5 | F3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| C7 | D13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| E7 | E4 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M7 | G11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P7 | H5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| H8 | – | GND | Ground | GND | I | – | – | – | – | – | – | – |
| J8 | – | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L8 | G10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| H9 | – | GND | Ground | GND | I | – | – | – | – | – | – | – |
| C10 | E10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| E10 | E8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M10 | G13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P10 | H11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G11 | E13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K11 | G2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G13 | G1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K13 | G9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| C14 | E3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P14 | H13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| A16 | – | GND | Ground | GND | I | – | – | – | – | – | – | – |
| T16 | K13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G14 | E15 | VDDIOM | DDRIO | D0 | – | – | – | – | – | – | – | O, PD |
| D16 | F16 | VDDIOM | DDRIO | D1 | – | – | – | – | – | – | – | O, PD |
| E15 | E16 | VDDIOM | DDRIO | D2 | – | – | – | – | – | – | – | O, PD |
| E14 | D15 | VDDIOM | DDRIO | D3 | – | – | – | – | – | – | – | O, PD |
| E16 | C17 | VDDIOM | DDRIO | D4 | – | – | – | – | – | – | – | O, PD |
| E13 | E14 | VDDIOM | DDRIO | D5 | – | – | – | – | – | – | – | O, PD |
| D15 | D16 | VDDIOM | DDRIO | D6 | – | – | – | – | – | – | – | O, PD |
| F12 | D17 | VDDIOM | DDRIO | D7 | – | – | – | – | – | – | – | O, PD |
| C16 | C15 | VDDIOM | DDRIO | D8 | – | – | – | – | – | – | – | O, PD |
| D14 | C16 | VDDIOM | DDRIO | D9 | – | – | – | – | – | – | – | O, PD |
| D13 | D14 | VDDIOM | DDRIO | D10 | – | – | – | – | – | – | – | O, PD |
| B16 | B16 | VDDIOM | DDRIO | D11 | – | – | – | – | – | – | – | O, PD |
| A14 | B15 | VDDIOM | DDRIO | D12 | – | – | – | – | – | – | – | O, PD |
| B13 | C14 | VDDIOM | DDRIO | D13 | – | – | – | – | – | – | – | O, PD |
| B14 | B14 | VDDIOM | DDRIO | D14 | – | – | – | – | – | – | – | O, PD |
| A13 | A14 | VDDIOM | DDRIO | D15 | – | – | – | – | – | – | – | O, PD |
| L13 | K16 | VDDIOM | DDRIO | A2 | – | – | – | – | – | – | – | O, PD |
| L15 | L15 | VDDIOM | DDRIO | A3 | – | – | – | – | – | – | – | O, PD |
| L14 | M16 | VDDIOM | DDRIO | A4 | – | – | – | – | – | – | – | O, PD |
| K14 | K15 | VDDIOM | DDRIO | A5 | – | – | – | – | – | – | – | O, PD |
| L16 | L16 | VDDIOM | DDRIO | A6 | – | – | – | – | – | – | – | O, PD |
| K15 | J15 | VDDIOM | DDRIO | A7 | – | – | – | – | – | – | – | O, PD |
| K16 | H16 | VDDIOM | DDRIO | A8 | – | – | – | – | – | – | – | O, PD |
| M14 | P16 | VDDIOM | DDRIO | A9 | – | – | – | – | – | – | – | O, PD |
| M15 | N15 | VDDIOM | DDRIO | A10 | – | – | – | – | – | – | – | O, PD |
| M13 | M15 | VDDIOM | DDRIO | A11 | – | – | – | – | – | – | – | O, PD |
| M16 | N17 | VDDIOM | DDRIO | A13 | – | – | – | – | – | – | – | O, PD |
| J15 | N16 | VDDIOM | DDRIO | A14 | – | – | – | – | – | – | – | O, PD |
| H15 | H15 | VDDIOM | DDRIO | A15 | – | – | – | – | – | – | – | O, PD |
| L12 | G15 | VDDIOM | DDRIO | A16 | – | BA0 | – | – | – | – | – | O, PD |
| J16 | G16 | VDDIOM | DDRIO | A17 | – | BA1 | – | – | – | – | – | O, PD |
| G15 | F15 | VDDIOM | DDRIO | A18 | – | BA2 | – | – | – | – | – | O, PD |
| H16 | J17 | VDDIOM | DDRIO | NCS1 | – | DDRCS | – | – | – | – | – | O, PU |
| J14 | L17 | VDDIOM | DDRIO | SDCK | – | – | – | – | – | – | – | O, PD |
| J13 | M17 | VDDIOM | DDRIO | SDCKN | – | – | – | – | – | – | – | O, PU |
| G16 | H17 | VDDIOM | DDRIO | SDCKE | – | – | – | – | – | – | – | O, PU |
| H13 | J14 | VDDIOM | DDRIO | RAS | – | – | – | – | – | – | – | O, PU |
| H14 | J16 | VDDIOM | DDRIO | CAS | – | – | – | – | – | – | – | O, PU |
| H12 | J13 | VDDIOM | DDRIO | SDWE | – | – | – | – | – | – | – | O, PU |
| J12 | L13 | VDDIOM | DDRIO | SDA10 | – | – | – | – | – | – | – | O, PU |
| F15 | E17 | VDDIOM | DDRIO | DQM0 | – | – | – | – | – | – | – | O, PU |
| C15 | B17 | VDDIOM | DDRIO | DQM1 | – | – | – | – | – | – | – | O, PU |
| F13 | G17 | VDDIOM | DDRIO | DQS0 | – | – | – | – | – | – | – | O, PD |
| F14 | F17 | VDDIOM | DDRIO | NDQS0 | – | – | – | – | – | – | – | O, PU |
| B15 | A16 | VDDIOM | DDRIO | DQS1 | – | – | – | – | – | – | – | O, PD |
| A15 | A15 | VDDIOM | DDRIO | NDQS1 | – | – | – | – | – | – | – | O, PU |
| H11 | M14 | VDDIOM | analog | DDR_CAL | I | – | – | – | – | – | – | I |
| F16 | K17 | VDDIOM | analog | DDR_VREF | I | – | – | – | – | – | – | I |
| J11 | H14 | VDDIOM | DDRIO | RESETN | – | – | – | – | – | – | – | O |
| N2 | N1 | VDDANA | GPIO | ADVREFP | – | – | – | – | – | – | – | I |
| N1 | N2 | VDDANA | GPIO | ADVREFN | – | – | – | – | – | – | – | I |
| K6 | M2 | VDDIN33 | USBHS | HHSRTUNE | – | – | – | – | – | – | – | I |
| H2 | H2 | VDDIN33 | USBHS | HHSDPA | – | DHSDP | – | – | – | – | – | O, PD |
| H1 | H1 | VDDIN33 | USBHS | HHSDMA | – | DHSDM | – | – | – | – | – | O, PD |
| J2 | J2 | VDDIN33 | USBHS | HHSDPB | – | – | – | – | – | – | – | O, PD |
| J1 | J1 | VDDIN33 | USBHS | HHSDMB | – | – | – | – | – | – | – | O, PD |
| K2 | K2 | VDDIN33 | USBHS | HHSDPC | – | – | – | – | – | – | – | O, PD |
| K1 | K1 | VDDIN33 | USBHS | HHSDMC | – | – | – | – | – | – | – | O, PD |
| L5 | T3 | VDDBU | GPIO | WKUP0 | – | – | – | – | – | – | – | I, ST |
| J6 | H7 | VDDBU | GPIO | SHDN | – | – | – | – | – | – | – | O, PD |
| P1 | P1 | VDDBU | GPIO | JTAGSEL | – | – | – | – | – | – | – | I, PD |
| J9 | R1 | VDDBU | GPIO | TST | – | – | – | – | – | – | – | I, PD, ST |
| H5 | L7 | VDDIOP0 | GPIO | TCK | – | – | – | – | – | – | – | I, ST |
| H4 | J7 | VDDIOP0 | GPIO | TDI | – | – | – | – | – | – | – | I, ST |
| T2 | N6 | VDDIOP0 | GPIO | TDO | – | – | – | – | – | – | – | O |
| P2 | R2 | VDDIOP0 | GPIO | TMS | – | – | – | – | – | – | – | I, ST |
| R3 | R3 | VDDIOP0 | GPIO | RTCK | – | – | – | – | – | – | – | O |
| F5 | M5 | VDDIOP0 | GPIO | NRST | – | – | – | – | – | – | – | I, PU, ST |
| R2 | T1 | VDDBU | CLOCK | XIN32 | – | – | – | – | – | – | – | I |
| R1 | T2 | VDDBU | CLOCK | XOUT32 | – | – | – | – | – | – | – | O |
| G1 | G3 | VDDIN33 | CLOCK | XIN | – | – | – | – | – | – | – | I |
| G2 | G4 | VDDIN33 | CLOCK | XOUT | – | – | – | – | – | – | – | O |
| B1 | B1 | VDDMIPI | Analog | MIPI_DN0 | I/O | – | – | – | – | – | – | HiZ(5) |
| B2 | B2 | VDDMIPI | Analog | MIPI_DP0 | I/O | – | – | – | – | – | – | HiZ(5) |
| C1 | C1 | VDDMIPI | Analog | MIPI_DN1 | I/O | – | – | – | – | – | – | HiZ(5) |
| C2 | C2 | VDDMIPI | Analog | MIPI_DP1 | I/O | – | – | – | – | – | – | HiZ(5) |
| E1 | E1 | VDDMIPI | Analog | MIPI_DN2 | I/O | – | – | – | – | – | – | HiZ(5) |
| E2 | E2 | VDDMIPI | Analog | MIPI_DP2 | I/O | – | – | – | – | – | – | HiZ(5) |
| F1 | F1 | VDDMIPI | Analog | MIPI_DN3 | I/O | – | – | – | – | – | – | HiZ(5) |
| F2 | F2 | VDDMIPI | Analog | MIPI_DP3 | I/O | – | – | – | – | – | – | HiZ(5) |
| D1 | D1 | VDDMIPI | Analog | MIPI_CLKN | O | – | – | – | – | – | – | HiZ(5) |
| D2 | D2 | VDDMIPI | Analog | MIPI_CLKP | O | – | – | – | – | – | – | HiZ(5) |
| H6 | F4 | VDDMIPI | Analog | MIPI_REXT | I | – | – | – | – | – | – | I(5) |
| J5 | L4 | VDDANA | GPIO | AUDIOCLK | – | – | – | – | – | – | – | O |
| – | L10 | VDDCORE | Power | – | – | – | – | – | – | – | – | – |
| – | L11 | VDDCORE | Power | – | – | – | – | – | – | – | – | – |
| – | J4 | VDDOUT25 | Power | – | – | – | – | – | – | – | – | – |
| – | L2 | VDDANA | Power | – | – | – | – | – | – | – | – | – |
| – | M1 | VDDANA | Power | – | – | – | – | – | – | – | – | – |
| – | N14 | VDDIOM | Power | – | – | – | – | – | – | – | – | – |
| – | L3 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | L9 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | L14 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | M13 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | N8 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | N11 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | N13 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | P6 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | R9 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | R14 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | T16 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | U1 | GND | Ground | – | – | – | – | – | – | – | – | – |
| – | U17 | GND | Ground | – | – | – | – | – | – | – | – | – |
|
Note:
| ||||||||||||