3.4.6.12 PMECC Remainder x Register

Note: The block of registers PMECC_REMx[x=0..11] is instanced 8 times in the user interface.
Name: PMECC_REMx
Offset: 0x0240 + x*0x04 [x=0..11]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
   REM2NP3[13:8] 
Access RRRRRR 
Reset 000000 
Bit 2322212019181716 
 REM2NP3[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
   REM2NP1[13:8] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 REM2NP1[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 29:16 – REM2NP3[13:0] BCH Remainder 2 * N + 3

When sector size is set to 512 bytes, bit REM2NP3[29] is not used and read as zero.

If bit i of the REM2NP3 field is set to one then the coefficient of the X ^ i is set to one, otherwise the coefficient is zero.

Bits 13:0 – REM2NP1[13:0] BCH Remainder 2 * N + 1

When sector size is set to 512 bytes, bit REM2NP1[13] is not used and read as zero.

If bit i of the REM2NP1 field is set to one then the coefficient of the X ^ i is set to one, otherwise the coefficient is zero.