3.4.6.11 PMECC ECC x Register

Note: The block of registers PMECC_ECCx[x=0..10] is instanced 8 times in the user interface.
Name: PMECC_ECCx
Offset: 0x40 + x*0x04 [x=0..10]
Reset: 0xFFFFFFFF
Property: Read-only

Bit 3130292827262524 
 ECC[31:24] 
Access RRRRRRRR 
Reset 11111111 
Bit 2322212019181716 
 ECC[23:16] 
Access RRRRRRRR 
Reset 11111111 
Bit 15141312111098 
 ECC[15:8] 
Access RRRRRRRR 
Reset 11111111 
Bit 76543210 
 ECC[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 31:0 – ECC[31:0] BCH Redundancy

This register contains the remainder of the division of the codeword by the generator polynomial.