3.4.6.5 PMECC Control Register

Name: PMECC_CTRL
Offset: 0x014
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   DISABLEENABLE USERDATARST 
Access WWWWW 
Reset ––––– 

Bit 5 – DISABLE PMECC Module Disable

The PMECC module must always be configured after being deactivated.

Bit 4 – ENABLE PMECC Module Enable

The PMECC module must always be configured before being activated.

Bit 2 – USER Start a User Mode Phase

Bit 1 – DATA Start a Data Phase

Bit 0 – RST Reset the PMECC Module

When set to one, this bit resets the PMECC Controller; configuration registers remain unaffected.