3.4.6.10 PMECC Interrupt Status Register

Name: PMECC_ISR
Offset: 0x028
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ERRIS[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – ERRIS[7:0] Error Interrupt Status

When set to one, bit i of the PMECC_ISR indicates that sector i is corrupted.