7.3.7.8 I2SMCC Interrupt Status Register A

Name: I2SMCC_ISRA
Offset: 0x1C
Reset: 0x00000003
Property: Read-only

Bit 3130292827262524 
       RXROVF0RXLOVF0 
Access RR 
Reset 00 
Bit 2322212019181716 
       RXRRDY0RXLRDY0 
Access RR 
Reset 00 
Bit 15141312111098 
       TXRUNF0TXLUNF0 
Access RR 
Reset 00 
Bit 76543210 
       TXRRDY0TXLRDY0 
Access RR 
Reset 11 

Bit 25 – RXROVFx  I2S Receive Right x (x=0 only) or TDM Channel [2x]+1 Overrun Flag (cleared on read)

ValueDescription
0 Cleared when I2SMCC_ISRA is read.
1 Set when an overrun error occurs in I2SMCC_RHR.

Bit 24 – RXLOVFx  I2S Receive Left x (x=0 only) or TDM Channel 2x Overrun Flag (cleared on read)

ValueDescription
0 Cleared when I2SMCC_ISRA is read.
1 Set when an overrun error occurs in I2SMCC_RHR.

Bit 17 – RXRRDYx  I2S Receive Right x (x=0 only) or TDM Channel [2x]+1 Ready Flag (cleared by reading I2SMCC_RHR)

ValueDescription
0 Cleared when a predefined number of read accesses are performed in I2SMCC_RHR. The predefined number depends on the configuration of I2SMCC_MRA.WIRECFG / FORMAT and varies from 1 to 8.
1 Set when received data is available in I2SMCC_RHR.

Bit 16 – RXLRDYx  I2S Receive Left x (x=0 only) or TDM Channel 2x Ready Flag (cleared by reading I2SMCC_RHR)

ValueDescription
0 Cleared when a predefined number of read accesses is performed in I2SMCC_RHR. The predefined number depends on the configuration of I2SMCC_MRA.WIRECFG/FORMAT and varies from 1 to 7.
1 Set when received data is available in I2SMCC_RHR.

Bit 9 – TXRUNFx  I2S Transmit Right x (x=0 only) or TDM Channel [2x]+1 Underrun Flag (cleared on read)

ValueDescription
0 Cleared when the I2SMCC_ISRA is read.
1 Set when an underrun error occurs in I2SMCC_THR.

Bit 8 – TXLUNFx  I2S Transmit Left x (x=0 only) or TDM Channel 2x Underrun (cleared on read)

ValueDescription
0 Cleared when I2SMCC_ISRA is read.
1 Set when an underrun error occurs in I2SMCC_THR.

Bit 1 – TXRRDYx  I2S Transmit Right x (x=0 only) or TDM Channel [2x]+1 Ready Flag (cleared by writing I2SMCC_THR)

ValueDescription
0 Cleared when a predefined number of write accesses is performed in I2SMCC_THR. The predefined number depends on the configuration of I2SMCC_MRA.WIRECFG/FORMAT and varies from 1 to 8.
1 Set when I2SMCC_THR is empty.

Bit 0 – TXLRDYx  I2S Transmit Left x (x=0 only) or TDM Channel 2x Ready Flag (cleared by writing I2SMCC_THR)

ValueDescription
0 Cleared when a predefined number of write accesses is performed in I2SMCC_THR. The predefined number depends on the configuration of I2SMCC_MRA.WIRECFG/FORMAT and varies from 1 to 7.
1 Set when I2SMCC_THR is empty.