7.3.7.4 I2SMCC Status Register
| Name: | I2SMCC_SR |
| Offset: | 0x0C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXEN | RXEN | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 4 – TXEN Transmitter Enabled
| Value | Description |
|---|---|
| 0 | Cleared when the transmitter is disabled, following a I2SMCC_CR.TXDIS or I2SMCC_CR.SWRST request. |
| 1 | Set when the transmitter is enabled, following a I2SMCC_CR.TXEN request. |
Bit 0 – RXEN Receiver Enabled
| Value | Description |
|---|---|
| 0 | Cleared when the receiver is disabled, following an RXDIS or SWRST request in I2SMCC_CR. |
| 1 | Set when the receiver is enabled, following an RXEN request in I2SMCC_CR. |