11.1.9.1 Processor Power Consumption in Active Mode

Table 11-62 provides the processor power consumption in the following conditions:

  • fCPU_CLK = from 200 MHz to 800 MHz
  • fMCK = 100 MHz to 266 MHz
  • L1 caches enabled
  • The Arm926EJ-S core executes a Coremark benchmark from the (internal) SRAM0
  • Code compiled with speed optimization
  • Peripheral clocks disabled
  • Current measured as per the following figure
Figure 11-41. Current Measurement on VDDCORE
Table 11-62. Processor Power Consumption Running a Coremark Benchmark from SRAM0

fCPU_CLK/fMCK

Power (mW) vs TA

-40°C

0°C

25°C

50°C

85°C

105°C

200 MHz/100 MHz535757658699.75
400 MHz/200 MHz899393102122137
600 MHz/200 MHz110116116126145160
800 MHz/266 MHz155161161173192209
Figure 11-42. Processor Power Consumption Running a Coremark Benchmark from SRAM0