11.1.6.1 I/O DC Characteristics

Table 11-16. Input DC Characteristics
SymbolParametersConditionsMinMaxUnit
VILLow-level input voltage(1)––0.3 x VDDV
VIHHigh-level input voltage(1)–0.7 x VDD–V
VOLLow-level output voltageIO max–0.2 x VDDV
VOHHigh-level output voltageIO max0.8 x VDD–V
IIHInput-high input leakage current(1)

Pull-down resistor disabled

VIN = VDD = 3.6V

-150150nA
IILInput-low input leakage current(1)

Pull-up resistor disabled

VIN = 0; VDD = 3.6V

-150150nA
RPULLProgrammable pull-up or pull-down resistorDigital Input mode60140kΩ
CIN Input capacitance(1)Digital Input mode–4pF
VhysInput hysteresis(1)–0.15–V
Note:
  1. Simulation data
Table 11-17. Output DC Characteristics (1.7V < VDD < 1.9V)
SymbolParametersConditionsMinMaxUnit

IOH

or

IOL

High-level or low-level output current Any

IOL: VOL = 0.2 x VDD

IOH: VOH = 0.8 x VDD

–––
GPIODrive = 0, Slewrate = 0–3mA
Drive = 1, Slewrate = 0–4mA
Drive = 0, Slewrate = 1–1mA
Drive = 1, Slewrate = 1–2mA
Table 11-18. Output DC Characteristics (3.0V < VDD < 3.6V)
SymbolParametersConditionsMinMaxUnit

IOH

or

IOL

High-level or low-level output current(1)Any

IOL : VOL = 0.2 x VDD

IOH : VOH = 0.8 x VDD

–––
GPIODrive = 0, Slewrate = 0–9mA
Drive = 1, Slewrate = 0–10
Drive = 0, Slewrate = 1–3
Drive = 1, Slewrate = 1–6
Note:
  1. Simulation data