21.8.6 SLCD Clock Selection Control
| Name: | SLCDCTRL |
| Offset: | 0x11 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLCDSEL | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – SLCDSEL SLCD Clock Source Selection
| Value | Description |
|---|---|
| 0 | 32.768 kHz from 32.768 kHz internal ULP oscillator |
| 1 | 32.768 kHz from external oscillator |