42.6.3 DMA Operation
The SLCD generates the following DMA requests:
-
Display Memory Update (DMU): the request is set when the selected frame counter overflows. To select the frame counter for DMA to update the display memory, write the frame counter index to Display Memory Frame Counter Selection bits in the Control A register (CTRLA.DMFCS).
The request is cleared when any SDATAL/Hx register is written to. Refer to Frame Counters for details. The frame counter associated to the DMA request is the same as the interrupt source, refer also to Interrupts.
- Automated Character Mapping Data Ready (ACMDRDY): the request is set when the frame counter associated to automated character mapping function overflows. The request is cleared when CMDATA register is written. Refer to Automated Character Mapping for details.
- Automated Bit Mapping Data Ready (ABMDRDY): the request is set when the frame counter associated to automated bit mapping function overflows. The request is cleared when ISDATA register is written. Refer to Automated Bit Mapping for details.