2.2 SAM L22J
| Ordering Code | FLASH (bytes) | SRAM (bytes) | Package | Carrier Type |
|---|---|---|---|---|
| ATSAML22J16A-AUT | 64K | 8K | TQFP64 | Tape & Reel |
| ATSAML22J16A-MUT | QFN64 | |||
| ATSAML22J17A-AUT | 128K | 16K | TQFP64 | Tape & Reel |
| ATSAML22J17A-MUT | QFN64 | |||
| ATSAML22J18A-AUT | 256K | 32K | TQFP64 | Tape & Reel |
| ATSAML22J18A-MUT | QFN64 |