2.1 SAM L22N
| Ordering Code | FLASH (bytes) | SRAM (bytes) | Package | Carrier Type |
|---|---|---|---|---|
| ATSAML22N16A-AUT | 64K | 8K | TQFP100 | Tape & Reel |
| ATSAML22N16A-CFUT | UFBGA100 | |||
| ATSAML22N17A-AUT | 128K | 16K | TQFP100 | Tape & Reel |
| ATSAML22N17A-CFUT | UFBGA100 | |||
| ATSAML22N18A-AUT | 256K | 32K | TQFP100 | Tape & Reel |
| ATSAML22N18A-CFUT | UFBGA100 |