2.3 SAM L22G
| Ordering Code | FLASH (bytes) | SRAM (bytes) | Package | Carrier Type |
|---|---|---|---|---|
| ATSAML22G16A-AUT | 64K | 8K | TQFP48 | Tape & Reel |
| ATSAML22G16A-MUT | QFN48 | |||
| ATSAML22G17A-AUT | 128K | 16K | TQFP48 | Tape & Reel |
| ATSAML22G17A-MUT | QFN48 | |||
| ATSAML22G17A-UUT | WLCSP49 | |||
| ATSAML22G18A-AUT | 256K | 32K | TQFP48 | Tape & Reel |
| ATSAML22G18A-MUT | QFN48 | |||
| ATSAML22G18A-UUT | WLCSP49 |