50.8 Rev.B - 11/2015
| Section | Changes |
|---|---|
| Introduction | Updated to 2.46 Coremark/MHz |
| NVM Software Calibration Area Mapping | Temperature calibration content removed. |
| Processor and Architecture | Editorial update. |
| Oscillator Pinout | Recommendation for XOSC32 jitter optimization added. |
| Power Supply and Start-Up Considerations |
|
| Processor and Architecture | QoS levels can be written/read using 32-bit accesss only. |
| DSU - Device Service Unit |
|
| GCLK - Generic Clock Controller | Editorial updates. |
| RSTC - Reset Controller | Editorial updates. |
| PM - Power Manager |
|
| OSCCTRL - Oscillators Controller | DFLL48M:
|
| OSC32KCTRL - 32.768 kHz Oscillators Controller | XOSC32K.STARTUP times corrected. |
| SUPC - Supply Controller | Register bit VREF.TSSEL removed. |
| RTC - Real-Time Counter |
|
| DMAC - Direct Memory Access Controller |
|
| NVMCTRL - Nonvolatile Memory Controller | Editorial updates. |
| SERCOM - Serial Communication Interface | Editorial updates. |
| SERCOM USART - SERCOM Synchronous and Asynchronous Receiver and Transmitter |
|
| SERCOM I2C - Inter-Integrated Circuit | Master Operation: Startup timing explained. |
| TCC - Timer/Counter for Control Applications | Register DRVCTRL.NRVx size corrected. |
| USB - Universal Serial Bus |
|
| CCL - Configurable Custom Logic | Editorial updates. |
| ADC - Analog-to-Digital Converter |
|
| SLCD - Segment Liquid Crystal Display Controller |
|
| Electrical Characteristics | LCD parameters expanded. |
| SAM L22 Errata | New Errata:
Removed Erratum 14815. |