22.8.10 Backup Input (BKIN) Value

Name: BKIN
Offset: 0x28
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BKIN[2:0] 
Access RRR 
Reset 000 

Bits 2:0 – BKIN[2:0] Backup I/O Data Input Value

These bits are cleared when the corresponding backup I/O pin detects a logical low level on the input pin or when the backup I/O is not enabled.

These bits are set when the corresponding backup I/O pin detects a logical high level on the input pin when the backup I/O is enabled.

BKIN[2:0]PADDescription
BKIN[0]PSOKIf BBPS.PSOKEN=1, BKIN[0] will give the input value of the PSOK pin
BKIN[1]OUT[0]If BKOUT.EN[0]=1, BKIN[1] will give the input value of the OUT[0] pin
BKIN[2]OUT[1]If BKOUT.EN[1]=1, BKIN[2] will give the input value of the OUT[1] pin