26.8.3 Non-Maskable Interrupt Flag Status and Clear
| Name: | NMIFLAG |
| Offset: | 0x02 |
| Reset: | 0x0000 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NMI | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – NMI Non-Maskable Interrupt
This flag is cleared by writing a '1' to it.
This flag is set when the NMI pin matches the NMI sense configuration, and will generate an interrupt request.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the non-maskable interrupt flag.