11.7.8 Peripheral Interrupt Flag Status and Clear C

This flag is cleared by writing a one to the flag.

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and will generate an interrupt request if INTENCLR/SET.ERR is one.

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the corresponding INTFLAGC interrupt flag.

Name: INTFLAGC
Offset: 0x1C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      CCLTRNGAES 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
 SLCDPTCACADCTC3TC2TC1TC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCC0SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 18 – CCL Interrupt Flag for CCL

Bit 17 – TRNG Interrupt Flag for TRNG

Bit 16 – AES Interrupt Flag for AES

Bit 15 – SLCD Interrupt Flag for SLCD

Bit 14 – PTC Interrupt Flag for PTC

Bit 13 – AC Interrupt Flag for AC

Bit 12 – ADC Interrupt Flag for ADC

Bits 8, 9, 10, 11 – TC Interrupt Flag for TCn [n = 3..0]

Bit 7 – TCC0 Interrupt Flag for TCC0

Bits 1, 2, 3, 4, 5, 6 – SERCOM Interrupt Flag for SERCOMn [n = 5..0]

Bit 0 – EVSYS Interrupt Flag for EVSYS