11.7.10 Peripheral Write Protection Status B

Writing to this register has no effect.

Reading the STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSB
Offset: 0x38
Reset: 0x00000002
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   MTBDMACPORTNVMCTRLDSUUSB 
Access RRRRRR 
Reset 000010 

Bit 5 – MTB Peripheral MTB Write Protection Status

Bit 4 – DMAC Peripheral DMAC Write Protection Status

Bit 3 – PORT Peripheral PORT Write Protection Status

Bit 2 – NVMCTRL Peripheral NVMCTRL Write Protection Status

Bit 1 – DSU Peripheral DSU Write Protection Status

Bit 0 – USB Peripheral USB Write Protection Status