| 100 pins | 1 | PA02, PA03, PB04, PB05, PC02,
PC03 | VDDANA pin12 | GNDANA pin11 |
| 2 | PA04, PA05, PA06, PA07, PB06,
PB07, PB08, PB09, PC05, PC06, PC07 | VDDANA pin12,
VDDANA pin25 | GNDANA pin11, GNDANA pin24 |
| 3 | PA08, PA09, PA10, PA11, PC08,
PC09, PC10, PC11, PC12, PC13 | VDDIO pin36 | GND pin37 |
| 4 | PA12, PA13, PA14, PA15, PB11,
PB12, PB13, PB14, PB15, PC14, PC15 | VDDIO pin36,
VDDIO pin51 | GND pin37, GND pin50 |
| 5 | PA16, PA17, PA18, PA19, PC16,
PC17, PC18, PC19, PC20, PC21 | VDDIO pin51,
VDDIO pin63 | GND pin50, GND pin62 |
| 6 | PA20, PA21, PA22, PA23, PA24,
PA25, PB16, PB17, PB18, PB19, PB20, PB21 | VDDIO pin63,
VDDIO pin77 | GND pin62, GND pin76 |
| 7 | PA27, PB22, PB23, PB24, PB25,
PC24, PC25, PC26, PC27, PC28 | VDDIO pin77,
VDDIO pin92 | GND pin76, GND pin90 |
| 8 | PA00, PA01, PA30, PA31, PB00,
PB01, PB02, PB03, PB30, PB31, PC00, PC01 | VDDIO pin92 | GND pin90 |
| 64 pins | 1 | PA02, PA03, PA04, PA05, PA06,
PA07, PB04, PB05, PB06, PB07, PB08, PB09 | VDDANA pin8 | GNDANA pin7 |
| 2 | PA08, PA09, PA10, PA11 | VDDIO pin21 | GND pin22 |
| 3 | PA12, PA13, PA14, PA15, PB11,
PB12, PB13, PB14, PB15 | VDDIO pin21,
VDDIO pin34 | GND pin22, GND pin33 |
| 4 | PA16, PA17, PA18, PA19, PA20,
PA21, PA22, PA23, PA24, PA25, PB16, PB17 | VDDIO pin34,
VDDIO pin48 | GND pin33, GND pin47 |
| 5 | PA27, PB22, PB23 | VDDIO pin48,
VDDIO pin56 | GND pin47, GND pin54 |
| 6 | PA00, PA01, PA30, PA31, PB00,
PB01, PB02, PB03, PB30, PB31 | VDDIO pin56 | GND pin54 |
| 48 pins | 1 | PA02, PA03, PA04, PA05, PA06,
PA07, PB08, PB09 | VDDANA pin6 | GNDANA pin5 |
| 2 | PA08, PA09, PA10, PA11 | VDDIO pin17 | GND pin18 |
| 3 | PA12, PA13, PA14, PA15, PA16,
PA17, PA18, PA19, PA20, PA21, PA22, PA23, PA24, PA25, PB11 | VDDIO pin17,
VDDIO pin36 | GND pin18, GND pin35 |
| 4 | PA27, PB22, PB23 | VDDIO pin36,
VDDIO pin44 | GND pin35, GND pin42 |
| 5 | PA00, PA01, PA30, PA31, PB02,
PB03 | VDDIO pin44 | GND pin42 |
| 49 pins | 1 | PA02, PA03, PA04, PA05, PA06,
PA07, PB08, PB09 | VDDANA pin D7 | GNDANA pin C7 |
| 2 | PA08, PA09, PA10, PA11 | VDDIO pin G5 | GND pin F5 |
| 3 | PA12, PA13, PA14, PA15, PA16,
PA17, PA18, PA19, PB11 | VDDIO pin G5,
VDDIO pin E1 | GND pin F5, GND pin E2 |
| 4 | PA20, PA21, PA22, PA23, PA24,
PA25 | VDDIO pin E1,
VDDIO pin A5 | GND pin E2, GND pin D4 |
| 4 | PA27, PB22, PB23 | VDDIO pin E1,
VDDIO pin A5 | GND pin D4, GND pin B3 |
| 5 | PA00, PA01, PA30, PA31, PB02,
PB03 | VDDIO pin A5 | GND pin B3 |