37.8.6 Data Buffer Pointer
| Name: | DATABUFPTR |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INDATAPTR[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – INDATAPTR[1:0] Input Data Pointer
DATA register address is performed.| Name: | DATABUFPTR |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INDATAPTR[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
DATA register address is performed.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.