22.5.5 Interrupts
The interrupt request lines are connected to the Nested Vector Interrupt Controller. Using the SUPC interrupts requires the interrupt controller to be configured first.
The interrupt request lines are connected to the Nested Vector Interrupt Controller. Using the SUPC interrupts requires the interrupt controller to be configured first.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.