3.4 USB Connectivity

The ATA8510 SoC does not have any USB peripheral. The USB Type-C™ connector provided on ATA8510 Curiosity Board is solely to be used for powering the board.

Note: USB Type-A to Type-C USB cable is not available in the ATA8510 Curiosity Board Kit.