3.7 20-Pin Header (J200)
The ATA8510 Curiosity Board features a 20-pin header (J200) that provides access to pins on the ATA8510 RF Board. The pinouts of the 20-pin header are compatible with the SAM C21 XPRO header, allowing connection of J200 on the ATA8510 Curiosity Board to the SAM C21 XPRO header via an IDC cable. The following table lists the details of the 20-pin header.
| Pin Number | Pin on 20-Pin Header | Pin Description of 20-Pin Header | Pin on ATA8510 RF Board(1),(2) |
|---|---|---|---|
| J200-1 | NC | Not connected | NC |
| J200-2 | GND | Ground | GND |
| J200-3 | NPWRON2/PCINT10/TRPA/PC2 | Remappable peripheral/PORTC digital I/O | NPWRON2/PCINT10/TRPA/PC2 |
| J200-4 | NC | Not connected | NC |
| J200-5 | NPWRON1/PCINT9/EXT_CLK/PC1 | Remappable peripheral/PORTC digital I/O | NPWRON1/PCINT9/EXT_CLK/PC1 |
| J200-6 | NRESET/PCINT8/debugWIRE/PC0 | Reset | NRESET/PCINT8/debugWIRE/PC0 |
| J200-7 | PWRON/PCINT4/LED1/PB4 | Remappable peripheral/PORTB digital I/O | PWRON/PCINT4/LED1/PB4 |
| J200-8 | NPWRON6/PCINT7/RX_ACTIVE/PB7 | Remappable peripheral/PORTB digital I/O | NPWRON6/PCINT7/RX_ACTIVE/PB7 |
| J200-9 | PCINT6/EVENT/PB6 | Remappable peripheral/PORTB digital I/O | PCINT6/EVENT/PB6 |
| J200-10 | NC | Not connected | NC |
| J200-11 | NPWRON3/PCINT11/TMDO/TxD/PC3 | Remappable peripheral/PORTC digital I/O | NPWRON3/PCINT11/TMDO/TxD/PC3 |
| J200-12 | PCINT0/CLK_OUT/PB0 | Remappable peripheral/PORTB digital I/O | PCINT0/CLK_OUT/PB0 |
| J200-13 | NPWRON4/PCINT12/INT0/TMDI/RxD/PC4 | Remappable peripheral/PORTC digital I/O | NPWRON4/PCINT12/INT0/TMDI/RxD/PC4 |
| J200-14 | NPWRON5/PCINT13/TRPB/TMDO_CLK/PC5 | Remappable peripheral/PORTC digital I/O | NPWRON5/PCINT13/TRPB/TMDO_CLK/PC5 |
| J200-15 | PCINT5/INT1/NSS/PB5 | Client select for SPI | PCINT5/INT1/NSS/PB5 |
| J200-16 | PCINT2/MOSI/PB2 | Host-Out, Client-In line of SPI | PCINT2/MOSI/PB2 |
| J200-17 | PCINT3/MISO/PB3 | Host-In, Client-Out line of SPI | PCINT3/MISO/PB3 |
| J200-18 | PCINT1/SCK/PB1 | Clock for SPI | PCINT1/SCK/PB1 |
| J200-19 | GND | Ground | GND |
| J200-20 | VS_RF | Power from extension board | VS |
Note:
| |||