20.5.2 Power Management
The WDT will continue to operate in any sleep mode. The WDT’s interrupts can be used to wake up the device from sleep modes. Refer to the PM – Power Manager chapter for details on the different sleep modes.
The WDT will continue to operate in any sleep mode. The WDT’s interrupts can be used to wake up the device from sleep modes. Refer to the PM – Power Manager chapter for details on the different sleep modes.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.