25.5.1 I/O Lines
Using the EIC’s I/O lines requires the I/O pins to be configured. Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.
Using the EIC’s I/O lines requires the I/O pins to be configured. Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.