35.5.1.1 Initialization
The ADC used must be enabled and configured appropriately to ensure correct behavior of the PTC, which is managed by the MCC Touch library. Refer to the ADC – Analog-to-Digital Converter section for further details.
The ADC used must be enabled and configured appropriately to ensure correct behavior of the PTC, which is managed by the MCC Touch library. Refer to the ADC – Analog-to-Digital Converter section for further details.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.