Up to 18-bit Effective Number of Bits (ENOB) with oversampling
Conversion Rate Up to 800 ksps at 12 and 13-bit Resolution
Supports Up to 20 Inputs
Single-Ended and Differential Conversion
Multiple Internal ADC Reference Voltages
External Reference Input
Single and Free-Running Conversions
Series and Burst Accumulation Modes
Accumulates up to 1024 conversions
Left- or right-adjusted result
Offset Reduction using Sign Chopping
Averaged result
Low-pass filter
Interrupts on Conversion Complete
Event-Triggered Conversion
DMA Transfer of Result and Sample
Configurable Window Comparator
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.