18.4.4 Sleep Mode Operation
The DSU will continue to operate in any sleep mode in which its bus clocks are running.
Refer to the PM - Power Manager chapter for more information about sleep mode operation.
The DSU will continue to operate in any sleep mode in which its bus clocks are running.
Refer to the PM - Power Manager chapter for more information about sleep mode operation.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.