All NVM Sections are Memory Mapped
to the AHB, Including Calibration and System Configuration
32-bit APB Interface for Commands
and Control
16 Regions can be Individually Protected or Unprotected Against Erase and
Writes
Additional Protection for the Boot
Section Against Erase and Writes
Signature and Calibration Section for
Factory-Programmed Data:
ID for each device type
Serial number for each
device
Calibration bytes for
factory-calibrated peripherals
Boot Configuration Section for
Application Data:
Can be read and written from
software
Content is retained after
chip erase
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.