Note: This register is write-synchronized:
SYNCBUSY.CC[n] must be checked to ensure the CC[n] register synchronization is complete.
Name:
CC[n]
Offset:
0x1C + n*0x04 [n=0..1]
Reset:
0x00000000
Property:
Write-Synchronized
Bit
31
30
29
28
27
26
25
24
CC[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
CC[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
CC[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
CC[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – CC[31:0] Channel
Compare/Capture Value
This bit field contains
the compare/capture value in 32-bit TC mode. In Match frequency (MFRQ) or Match PWM
(MPWM) waveform operation (WAVE.WAVEGEN), the CC0 register is used as a period
register.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.